
calcActive())">
Modular base controller, Modicon TSX Micro, UNI-TELWAY, 10Hz, 0.5A, 19.2kbit/s
TSX3722101
SAR3,382.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSX3722101
Modular base controller, Modicon TSX Micro, UNI-TELWAY, 10Hz, 0.5A, 19.2kbit/s
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular base controller, Modicon TSX Micro, UNI-TELWAY, 10Hz, 0.5A, 19.2kbit/s
SAR3,382.28
Description
Base Unit of Micro Programmable Logic Controller, TSX37-22 with 24VDC
Product Details
EAN Code | 3389110580587 |
---|---|
Activity | IDIBS |
Range | Modicon TSX Micro |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account