MINIATURE RELAY 2C/O 24VDC
SKU :
RXM2AB1BD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR36.42
SAR15.66
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
MINIATURE RELAY 2C/O 24VDC
SAR36.42
SAR15.66
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | lockable test button |
| Dielectric Strength | 1300 V AC between contacts with micro disconnection, 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation |
| Maximum Switching Voltage | 250 V conforming to IEC |
| Shock Resistance | 10 gn for in operation, 30 gn for not operating |
| Mechanical Durability | 10000000 cycles |
| Pollution Degree | 3 |
| Net Weight | 0.037 kg |
| Reset Time | 20 ms |
| Safety Reliability Data | B10d = 100000 |
| Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | RXM |
| Status LED | without |
| [in] Rated Current | 12 A |
| [uc] Control Circuit Voltage | 24 V DC |
| Ambient Air Temperature for Operation | -40-55 °C |
| Product or Component Type | plug-in relay |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | lockable test button |
| Dielectric Strength | 1300 V AC between contacts with micro disconnection, 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation |
| Maximum Switching Voltage | 250 V conforming to IEC |
| Shock Resistance | 10 gn for in operation, 30 gn for not operating |
| Mechanical Durability | 10000000 cycles |
| Pollution Degree | 3 |
| Net Weight | 0.037 kg |
| Reset Time | 20 ms |
| Safety Reliability Data | B10d = 100000 |
| Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | RXM |
| Status LED | without |
| [in] Rated Current | 12 A |
| [uc] Control Circuit Voltage | 24 V DC |
| Ambient Air Temperature for Operation | -40-55 °C |
| Product or Component Type | plug-in relay |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account