MG EZC100 H 30kA 3P/3T 30A
SKU :
EZC100H3030
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR336.00
SAR184.80
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
MG EZC100 H 30kA 3P/3T 30A
SAR336.00
SAR184.80
- Description
- Specifications
- Reviews
Description
Overview
| Range | EasyPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 0.615 kg |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| [ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2, 250 V DC conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -35-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 15 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA at 125 V DC conforming to IEC 60947-2, 5 kA at 250 V DC conforming to IEC 60947-2, 50 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | H |
| Connection Pitch | 25 mm |
| Device Short Name | Easypact EZC100H |
| Compatibility Code | EZC100 |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| [in] Rated Current | 30 A at 40 °C |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Control Type | toggle |
| Height | 130 mm |
| Protected Poles Description | 3t |
| Depth | 60 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC#|#DC |
| Range | EasyPact |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | EasyPact EZC |
| Poles Description | 3P |
| Trip Unit Name | TM-D |
| Width | 75 mm |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | EasyPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 0.615 kg |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| [ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2, 250 V DC conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -35-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 15 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA at 125 V DC conforming to IEC 60947-2, 5 kA at 250 V DC conforming to IEC 60947-2, 50 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | H |
| Connection Pitch | 25 mm |
| Device Short Name | Easypact EZC100H |
| Compatibility Code | EZC100 |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| [in] Rated Current | 30 A at 40 °C |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Control Type | toggle |
| Height | 130 mm |
| Protected Poles Description | 3t |
| Depth | 60 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC#|#DC |
| Range | EasyPact |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | EasyPact EZC |
| Poles Description | 3P |
| Trip Unit Name | TM-D |
| Width | 75 mm |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













