TeSys Deca - contactor coil - LX1D6 - 240 V AC 50 Hz for 80 & 95 A contactor
SKU :
LX1D6U5
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR220.00
SAR121.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
COIL OLD D40-D95 240VAC 50HZ
TeSys Deca - contactor coil - LX1D6 - 240 V AC 50 Hz for 80 & 95 A contactor
SAR220.00
SAR121.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product or Component Type | contactor coil |
| Control Circuit Type | AC at 50 Hz |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Mechanical Durability | 10 Mcycles |
| Average resistance | 152 Ohm at 20 °C |
| Range | TeSys |
| Inductance of closed circuit | 8.7 H |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product or Component Type | contactor coil |
| Control Circuit Type | AC at 50 Hz |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Mechanical Durability | 10 Mcycles |
| Average resistance | 152 Ohm at 20 °C |
| Range | TeSys |
| Inductance of closed circuit | 8.7 H |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account