Side panel, PrismaSeT G, for extension enclosure, 27M, H1450mm, IP55, white, RAL 9003, set of 2 (left/right)
SKU :
LVS08357

calcActive())">
Loading...
No sellers found for this product.
SAR1,172.00
SAR644.60
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2 SIDE PANELS G IP55 27M
Side panel, PrismaSeT G, for extension enclosure, 27M, H1450mm, IP55, white, RAL 9003, set of 2 (left/right)
SAR1,172.00
SAR644.60
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Kit composition | 2 side panel |
Number of vertical modules [50 mm] | 27 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Kit composition | 2 side panel |
Number of vertical modules [50 mm] | 27 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account