Insulated flexible bar, PrismaSeT P and G, 250 A, busbar size 20 x 3mm, length 1800mm, set of 1
SKU :
LVS04743
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR315.00
SAR173.25
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
INSULATED FLEX.BAR 20X3 L1800.
Insulated flexible bar, PrismaSeT P and G, 250 A, busbar size 20 x 3mm, length 1800mm, set of 1
SAR315.00
SAR173.25
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| Range | PrismaSeT |
| Standards | IEC 61439-1, inside enclosure - IEC 61439-2, inside enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPLVS |
|---|---|
| Range | PrismaSeT |
| Standards | IEC 61439-1, inside enclosure - IEC 61439-2, inside enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account