Auxiliary bus duct, Linergy TA, 4P, 32A, vertical, lateral, L1755mm, Light grey, RAL 7035
SKU :
LVS04203
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR897.00
SAR493.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AUXILIARY BUS DUCT L1755 LINERGY TA 4P
Auxiliary bus duct, Linergy TA, 4P, 32A, vertical, lateral, L1755mm, Light grey, RAL 7035
SAR897.00
SAR493.35
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| IP Degree of Protection | IP20 |
| Range | Linergy |
| Number of tap-off outlets | 166 tap-off points with Faston connectors per linear meter |
| Provided equipment | 1 lateral clamp - 2 clamps |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPLVS |
|---|---|
| IP Degree of Protection | IP20 |
| Range | Linergy |
| Number of tap-off outlets | 166 tap-off points with Faston connectors per linear meter |
| Provided equipment | 1 lateral clamp - 2 clamps |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account