MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 3P 630A HORIZONTAL WIDTH 650
SKU :
LVS03453

calcActive())">
Loading...
No sellers found for this product.
SAR697.00
SAR383.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
MOUNT.PL NSX/CVS PLUGIN -3P 630A HZ W650
MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 3P 630A HORIZONTAL WIDTH 650
SAR697.00
SAR383.35
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed CVS400 horizontal installation - 1 x 3P: fixed CVS630 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation - ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation |
Number of vertical modules [50 mm] | 3 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle - 3 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed CVS400 horizontal installation - 1 x 3P: fixed CVS630 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation - ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation |
Number of vertical modules [50 mm] | 3 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle - 3 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account