MOUNTING PLATE VIGI NSX WITHDRAWABLE ALL CONTROLS-3/4P 250A HORIZONTAL WIDTH650
SKU :
LVS03415
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR691.00
SAR380.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
MOUNT.PL NSX WITHD -3/4P 250A HZ W650
MOUNTING PLATE VIGI NSX WITHDRAWABLE ALL CONTROLS-3/4P 250A HORIZONTAL WIDTH650
SAR691.00
SAR380.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| Poles Description | 1 x 3P: drawout NSX100...160 horizontal installation - 1 x 3P: drawout NSX250 horizontal installation |
| Range | PrismaSeT |
| Standards | IEC 61439-2 |
| Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
| Installed device | ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation - ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation |
| Number of vertical modules [50 mm] | 5 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle - 5 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPLVS |
|---|---|
| Poles Description | 1 x 3P: drawout NSX100...160 horizontal installation - 1 x 3P: drawout NSX250 horizontal installation |
| Range | PrismaSeT |
| Standards | IEC 61439-2 |
| Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
| Installed device | ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation - ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation |
| Number of vertical modules [50 mm] | 5 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle - 5 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account