MOUNTING PLATE FOR 4 NSXm VIGI TOGGLE 3P/4P VERTICAL WIDTH 650
SKU :
LVS03406
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR828.00
SAR455.40
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
MOUNT.PL NSXmVIGI TOGGLE-3P/4P VERT.W650
MOUNTING PLATE FOR 4 NSXm VIGI TOGGLE 3P/4P VERTICAL WIDTH 650
SAR828.00
SAR455.40
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| Poles Description | 4 x 3P or 4P: fixed NSXm vertical installation |
| Range | PrismaSeT |
| Standards | IEC 61439-2 |
| Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
| Installed device | ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation |
| Number of vertical modules [50 mm] | 8 module(s): NSXm with earth leakage protection , direct |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPLVS |
|---|---|
| Poles Description | 4 x 3P or 4P: fixed NSXm vertical installation |
| Range | PrismaSeT |
| Standards | IEC 61439-2 |
| Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
| Installed device | ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation |
| Number of vertical modules [50 mm] | 8 module(s): NSXm with earth leakage protection , direct |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account