Circuit breaker frame, MasterPact MTZ2 25H2 drawout for MicroLogic X, 2500A, 100kA/415VAC (Icu), 4P
SKU :
LV848307
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR47,537.00
SAR26,145.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CIRCUIT BREAKER MTZ2 25 H2 4P DRAWOUT
Circuit breaker frame, MasterPact MTZ2 25H2 drawout for MicroLogic X, 2500A, 100kA/415VAC (Icu), 4P
SAR47,537.00
SAR26,145.35
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H2 100 kA 415 V AC |
| [in] Rated Current | 2500 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact MTZ2 25 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H2 100 kA 415 V AC |
| [in] Rated Current | 2500 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact MTZ2 25 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account