Circuit breaker frame, MasterPact MTZ2 12H1 fixed for MicroLogic X, 1250A, 66kA/415VAC (Icu), 4P right neutral
SKU :
LV848185
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR36,117.00
SAR19,864.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CIRCUIT BREAK MTZ2 12 H1 4P FIX RIGHT N
Circuit breaker frame, MasterPact MTZ2 12H1 fixed for MicroLogic X, 1250A, 66kA/415VAC (Icu), 4P right neutral
SAR36,117.00
SAR19,864.35
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 66 kA 415 V AC |
| [in] Rated Current | 1250 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact MTZ2 12 |
| Neutral position | right |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 66 kA 415 V AC |
| [in] Rated Current | 1250 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact MTZ2 12 |
| Neutral position | right |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account