Circuit breaker frame, MasterPact MTZ2 20H1 fixed for MicroLogic X, 2000A, 66kA/415VAC (Icu), 4P
SKU :
LV848064
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR32,295.00
SAR17,762.25
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CIRCUIT BREAKER MTZ2 20 H1 4P FIXED
Circuit breaker frame, MasterPact MTZ2 20H1 fixed for MicroLogic X, 2000A, 66kA/415VAC (Icu), 4P
SAR32,295.00
SAR17,762.25
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 66 kA 415 V AC |
| [in] Rated Current | 2000 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact MTZ2 20 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 66 kA 415 V AC |
| [in] Rated Current | 2000 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact MTZ2 20 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account