Circuit breaker frame, MasterPact MTZ1 16H1 drawout for MicroLogic X, 1600A, 42kA/415VAC (Icu), 4P
SKU :
        LV847245
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR31,815.00                        
                    
                
                        
                
                
                        SAR17,498.25                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                CIRCUIT BREAKER MTZ1 16 H1 4P DRAWOUT            
            
            
        
    
    
    
    
    
    
    
    Circuit breaker frame, MasterPact MTZ1 16H1 drawout for MicroLogic X, 1600A, 42kA/415VAC (Icu), 4P
                    
                        
                            SAR31,815.00                        
                    
                
                        
                
                
                        SAR17,498.25                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB | 
|---|---|
| Breaking Capacity Code | H1 42 kA 415 V AC | 
| [in] Rated Current | 1600 A at 40 °C | 
| Control Type | push-button - without control unit | 
| Network Type | AC | 
| Utilisation Category | category B | 
| Network Frequency | 50/60 Hz | 
| Poles Description | 4P | 
| Circuit breaker name | MasterPact MTZ1 16 | 
| Neutral position | left | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPACB | 
|---|---|
| Breaking Capacity Code | H1 42 kA 415 V AC | 
| [in] Rated Current | 1600 A at 40 °C | 
| Control Type | push-button - without control unit | 
| Network Type | AC | 
| Utilisation Category | category B | 
| Network Frequency | 50/60 Hz | 
| Poles Description | 4P | 
| Circuit breaker name | MasterPact MTZ1 16 | 
| Neutral position | left | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            