Circuit breaker frame, MasterPact MTZ1 12H1 drawout for MicroLogic X, 1250A, 42kA/415VAC (Icu), 3P
SKU :
LV847230
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR25,550.00
SAR14,052.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CIRCUIT BREAKER MTZ1 12 H1 3P DRAWOUT
Circuit breaker frame, MasterPact MTZ1 12H1 drawout for MicroLogic X, 1250A, 42kA/415VAC (Icu), 3P
SAR25,550.00
SAR14,052.50
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 42 kA 415 V AC |
| [in] Rated Current | 1250 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Circuit breaker name | MasterPact MTZ1 12 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 42 kA 415 V AC |
| [in] Rated Current | 1250 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Circuit breaker name | MasterPact MTZ1 12 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account