Advanced control unit, TeSys Ultra, 3P, 3 to 12A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
SKU :
LUCB12FU
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR470.00
SAR258.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ADV CONTROL 3-12A 110-240V
Advanced control unit, TeSys Ultra, 3P, 3 to 12A, 690VAC, protection & diagnostic, class 10, 110 to 240VAC/DC coil
SAR470.00
SAR258.50
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys Ultra |
| Product or Component Type | advanced control unit |
| Device Application | motor control - motor protection |
| Phase Failure Sensitivity | yes |
| Network Frequency | 40...60 Hz |
| Utilisation Category | AC-41 - AC-43 |
| Range | TeSys |
| Load type | 3-phase motor - cooling: self-cooled |
| Thermal overload class | class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to IEC 60947-6-2 - class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to UL 508 |
| Thermal protection adjustment range | 3-12 A |
| Tripping threshold | 14.2 x Ir +/- 20 % |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys Ultra |
| Product or Component Type | advanced control unit |
| Device Application | motor control - motor protection |
| Phase Failure Sensitivity | yes |
| Network Frequency | 40...60 Hz |
| Utilisation Category | AC-41 - AC-43 |
| Range | TeSys |
| Load type | 3-phase motor - cooling: self-cooled |
| Thermal overload class | class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to IEC 60947-6-2 - class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to UL 508 |
| Thermal protection adjustment range | 3-12 A |
| Tripping threshold | 14.2 x Ir +/- 20 % |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account