Thermal overload relay, TeSys Deca, 690VAC, 23 to 32A, 1NO+1NC, class 20, for D25 to D38, screw clamp terminal
SKU :
LRD32L
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR596.00
SAR327.80
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSysCl20BiMet OLR600VAC 23-32 phase sen
Thermal overload relay, TeSys Deca, 690VAC, 23 to 32A, 1NO+1NC, class 20, for D25 to D38, screw clamp terminal
SAR596.00
SAR327.80
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys Deca - TeSys LRD |
| Product or Component Type | differential thermal overload relay |
| Relay application | motor protection |
| Thermal overload class | class 20 conforming to IEC 60947-4-1 |
| Thermal protection adjustment range | 23-32 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys Deca - TeSys LRD |
| Product or Component Type | differential thermal overload relay |
| Relay application | motor protection |
| Thermal overload class | class 20 conforming to IEC 60947-4-1 |
| Thermal protection adjustment range | 23-32 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













