Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NO aux, 48V DC coil, screw clamp terminals
SKU :
LP1K1210ED
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR162.00
SAR89.10
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CONTACTOR
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NO aux, 48V DC coil, screw clamp terminals
SAR162.00
SAR89.10
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Pole Contact Composition | 3 NO |
| Product or Component Type | contactor |
| Utilisation Category | AC-1 - AC-3 |
| [ie] Rated Operational Current | 12 A at <= 440 V AC AC-3 for power circuit - 12 A at <= 440 V AC AC-3e for power circuit |
| Auxiliary contact composition | 1 NO |
| Contactor application | motor control - resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Pole Contact Composition | 3 NO |
| Product or Component Type | contactor |
| Utilisation Category | AC-1 - AC-3 |
| [ie] Rated Operational Current | 12 A at <= 440 V AC AC-3 for power circuit - 12 A at <= 440 V AC AC-3e for power circuit |
| Auxiliary contact composition | 1 NO |
| Contactor application | motor control - resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













