LIMIT SWITCH XCKP ROLLER LEVER 1 NC AND

XCKP2118G11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Limit switch, Limit switches XC Standard, XCKP, thermoplastic roller lever, 1NC+1 NO, snap, Pg11

Product Details

Activity IDSEN
Weight (in Kg) 0.05 kg
[uimp] Rated Impulse withstand Voltage 6 kV conforming to IEC 60664, 6 kV conforming to IEC 60947-1
Ambient Air Temperature for Storage -40-70 °C
Ambient Air Temperature for Operation -25-70 °C
Body Material plastic
Body Type fixed
Compatibility Code XCKP
Cable Entry 1 entry tapped for Pg 11 cable gland
Contact Code Designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A, Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
Contact Operation snap action
Contacts Insulation Form Zb
Contacts Type and Composition 1 NC + 1 NO
Standards CSA C22.2 No 14#|#EN 60204-1#|#UL 508#|#EN 60947-5-1#|#IEC 60204-1#|#IEC 60947-5-1
Depth 30 mm
Shock Resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Device Short Name XCKP
Electrical Connection screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Electrical Shock Protection Class class II conforming to IEC 61140, class II conforming to NF C 20-030
Fixing Mode by the body
IK Degree of Protection IK04 conforming to EN 50102
Material plastic
Maximum Actuation Speed 1.5 m/s
Maximum Resistance Across Terminals 25 MOhm conforming to IEC 60255-7 category 3
Mechanical Durability 10000000 cycles
Minimum Actuation Speed 0.01 m/s
Net Weight 0.135 kg
Number of Poles 2
Height 65-65 mm
Positive Opening with
IP Degree of Protection IP66 conforming to IEC 60529, IP67 conforming to IEC 60529
Head Type rotary head
Movement of Operating Head rotary
Switch Actuation by 30° cam
Terminals Description ISO n°1 (13-14)NO#|#(21-22)NC
Type of Approach lateral approach, 2 directions
Type of Operator spring return roller lever thermoplastic
[ui] Rated Insulation Voltage 300 V conforming to UL 508, 500 V (pollution degree 3) conforming to IEC 60947-1, 300 V conforming to CSA C22.2 No 14
Vibration Resistance 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
Width 31 mm
Electrical Durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: LIMIT SWITCH XCKP ROLLER LEVER 1 NC AND
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.