LIMIT SWITCH

XCKJ10511
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Limit switch, XC Standard, XCKJ, thermoplastic roller lever, 1NC+1 NO, snap action, Pg13

Product Details

Activity IDSEN
Weight (in Kg) 0.18 kg
[ithe] Conventional Enclosed Thermal Current 10 A
[uimp] Rated Impulse withstand Voltage 6 kV conforming to IEC 60664, 6 kV conforming to IEC 60947-1
Ambient Air Temperature for Storage -40-70 °C
Ambient Air Temperature for Operation -25-70 °C
Body Material zamak
Body Type fixed
Compatibility Code XCKJ
Cable Entry 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm
Contact Operation snap action
Contacts Insulation Form Zb
Contacts Type and Composition 1 NC + 1 NO
Standards CSA C22.2 No 14#|#IEC 60947-5-1#|#CENELEC EN 50041#|#IEC 60204-1#|#EN 60204-1#|#EN 60947-5-1#|#UL 508
Depth 44 mm
Shock Resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Device Short Name XCKJ
Electrical Connection screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Fixing Mode by the body
IK Degree of Protection IK07 conforming to EN 50102
Material metal
Maximum Actuation Speed 1.5 m/s
Maximum Resistance Across Terminals 25 MOhm conforming to IEC 60255-7 category 3
Mechanical Durability 30000000 cycles
Net Weight 0.48 kg
[ie] Rated Operational Current 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A, 0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
Number of Poles 2
Height 77-77 mm
Positive Opening with
IP Degree of Protection IP66 conforming to IEC 60529
Head Type rotary head
Movement of Operating Head rotary
Switch Actuation by 30° cam
Terminals Description ISO n°1 (13-14)NO#|#(21-22)NC
Type of Approach lateral approach, 1 or 2 programmable direction
Type of Operator spring return roller lever thermoplastic
[ui] Rated Insulation Voltage 300 V conforming to UL 508, 500 V (pollution degree 3) conforming to IEC 60947-1, 300 V conforming to CSA C22.2 No 14
Vibration Resistance 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
Width 40 mm
Electrical Durability 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: LIMIT SWITCH
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.