LIMIT SWITCH FOR SAFETY APPLICATION XCSA
SKU :
XCSA703
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR700.03
SAR385.02
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
LIMIT SWITCH FOR SAFETY APPLICATION XCSA
SAR700.03
SAR385.02
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 0.375 kg |
| [ithe] Conventional Enclosed Thermal Current | 10 A |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-5-1 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Body Material | zamak |
| Cable Entry | 1 entry tapped for 1/2" NPT |
| Contact Operation | slow-break, break before make |
| Contacts Type and Composition | 2 NC + 1 NO |
| Standards | EN/IEC 60204-1#|#UL 508#|#EN/IEC 60947-5-1#|#EN/ISO 12100#|#CSA C22.2 No 14#|#EN 1088/ISO 14119 |
| Depth | 44 mm |
| Shock Resistance | 10 gn for 11 ms conforming to IEC 60068-2-27 |
| Electrical Connection | terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end |
| Electrical Shock Protection Class | class I conforming to EN/IEC 61140 |
| Material | metal |
| Maximum Actuation Speed | 0.5 m/s |
| Mechanical Durability | 1000000 cycles |
| Minimum Actuation Speed | 0.01 m/s |
| Net Weight | 0.44 kg |
| [ie] Rated Operational Current | 6 A at 120 V, AC-15, A300 conforming to EN/IEC 60947-5-1, 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 |
| Number of Poles | 3 |
| Height | 114-114 mm |
| Positive Opening | with NC contact |
| IP Degree of Protection | IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1 |
| Head Type | key operated turret head |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V conforming to EN/IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
| Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Width | 40 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 0.375 kg |
| [ithe] Conventional Enclosed Thermal Current | 10 A |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-5-1 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Body Material | zamak |
| Cable Entry | 1 entry tapped for 1/2" NPT |
| Contact Operation | slow-break, break before make |
| Contacts Type and Composition | 2 NC + 1 NO |
| Standards | EN/IEC 60204-1#|#UL 508#|#EN/IEC 60947-5-1#|#EN/ISO 12100#|#CSA C22.2 No 14#|#EN 1088/ISO 14119 |
| Depth | 44 mm |
| Shock Resistance | 10 gn for 11 ms conforming to IEC 60068-2-27 |
| Electrical Connection | terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end |
| Electrical Shock Protection Class | class I conforming to EN/IEC 61140 |
| Material | metal |
| Maximum Actuation Speed | 0.5 m/s |
| Mechanical Durability | 1000000 cycles |
| Minimum Actuation Speed | 0.01 m/s |
| Net Weight | 0.44 kg |
| [ie] Rated Operational Current | 6 A at 120 V, AC-15, A300 conforming to EN/IEC 60947-5-1, 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 |
| Number of Poles | 3 |
| Height | 114-114 mm |
| Positive Opening | with NC contact |
| IP Degree of Protection | IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1 |
| Head Type | key operated turret head |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V conforming to EN/IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
| Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Width | 40 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account