Enclosed DOL starter,TeSys LE,12A,230V AC coil,including 1 LC1D,2 pushbuttons
SKU :
LE1D12P7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR436.00
SAR239.80
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ENCLOS 1S 12A 230V 50/60
Enclosed DOL starter,TeSys LE,12A,230V AC coil,including 1 LC1D,2 pushbuttons
SAR436.00
SAR239.80
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys LE |
| Product or Component Type | enclosed DOL starter |
| Device Application | standard |
| Control Type | push-button start green I - push-button stop/reset red O |
| Utilisation Category | AC-3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys LE |
| Product or Component Type | enclosed DOL starter |
| Device Application | standard |
| Control Type | push-button start green I - push-button stop/reset red O |
| Utilisation Category | AC-3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account