TeSys Deca, star delta starter, 3 x 3P (3NO), 32A, 230V AC coil
SKU :
LC3D32AP7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,755.00
SAR1,515.25
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys S.D 1S ON PLATE 230V50/60
TeSys Deca, star delta starter, 3 x 3P (3NO), 32A, 230V AC coil
SAR2,755.00
SAR1,515.25
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Pole Contact Composition | 3 x 3 NO |
| Product Name | TeSys Deca |
| Product or Component Type | star delta starter |
| Control Circuit Type | AC at 50/60 Hz |
| Standards | CSA C22.2 No 14 - EN 60947-4-1 |
| Utilisation Category | AC-3 |
| [ie] Rated Operational Current | 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
| Product Certifications | BV - CCC |
| Auxiliary contact composition | 1 NC for KM1 star contactor |
| Contactor application | motor control |
| Device presentation | pre-wired |
| Range | TeSys |
| Interlocking type | mechanical |
| Provided equipment | protective cover |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Pole Contact Composition | 3 x 3 NO |
| Product Name | TeSys Deca |
| Product or Component Type | star delta starter |
| Control Circuit Type | AC at 50/60 Hz |
| Standards | CSA C22.2 No 14 - EN 60947-4-1 |
| Utilisation Category | AC-3 |
| [ie] Rated Operational Current | 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
| Product Certifications | BV - CCC |
| Auxiliary contact composition | 1 NC for KM1 star contactor |
| Contactor application | motor control |
| Device presentation | pre-wired |
| Range | TeSys |
| Interlocking type | mechanical |
| Provided equipment | protective cover |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account