Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, aux. 1NC, 110V AC coil, screw clamp terminals
SKU :
        LC1K1201F7
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR172.00                        
                    
                
                        
                
                
                        SAR94.60                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                3P CON 12A AC3 5.5KW 1NC AUX 110VAC COIL            
            
            
        
    
    
    
    
    
    
    
    Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, aux. 1NC, 110V AC coil, screw clamp terminals
                    
                        
                            SAR172.00                        
                    
                
                        
                
                
                        SAR94.60                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR | 
|---|---|
| Product Name | TeSys K | 
| Product or Component Type | contactor | 
| Device Application | control | 
| Contactor application | motor control - resistive load | 
| Range | TeSys | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCTR | 
|---|---|
| Product Name | TeSys K | 
| Product or Component Type | contactor | 
| Device Application | control | 
| Contactor application | motor control - resistive load | 
| Range | TeSys | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












