Contactor, TeSys K, 3P, AC-3/AC-3e,=440V 9A, aux. 1NO, 230...240V AC coil
SKU :
LC1K0910U7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR143.00
SAR78.65
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
3P CONTACTOR 9A AC3 4KW 1NO 240VAC COIL
Contactor, TeSys K, 3P, AC-3/AC-3e,=440V 9A, aux. 1NO, 230...240V AC coil
SAR143.00
SAR78.65
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys K |
| Product or Component Type | contactor |
| Device Application | control |
| Contactor application | motor control - resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys K |
| Product or Component Type | contactor |
| Device Application | control |
| Contactor application | motor control - resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













