Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, =440V, 125A, 48V AC 50/60Hz coil
SKU :
        LC1D80008E7
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR1,987.00                        
                    
                
                        
                
                
                        SAR1,092.85                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                4P CONT 125A AC-1 2NO 2NC 48VAC COIL            
            
            
        
    
    
    
    
    
    
    
    Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, =440V, 125A, 48V AC 50/60Hz coil
                    
                        
                            SAR1,987.00                        
                    
                
                        
                
                
                        SAR1,092.85                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR | 
|---|---|
| Product or Component Type | contactor | 
| Utilisation Category | AC-1 | 
| [ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit | 
| Contactor application | resistive load | 
| Range | TeSys | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCTR | 
|---|---|
| Product or Component Type | contactor | 
| Utilisation Category | AC-1 | 
| [ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit | 
| Contactor application | resistive load | 
| Range | TeSys | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












