Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 1-30s, front, lugs-ring terminals
SKU :
LADT26
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR291.00
SAR160.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys Time delay aux block lug
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 1-30s, front, lugs-ring terminals
SAR291.00
SAR160.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 1 NO + 1 NC |
| Product Name | TeSys Deca |
| Product or Component Type | time delay auxiliary contact block |
| Standards | CSA C22.2 No 60947-5-1 - EN/IEC 60947-5-1 |
| [ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
| Product Certifications | CB - CCC |
| Auxiliary contacts operation | time delay |
| Range | TeSys |
| Time delay range | 1...30 s |
| Timer type | on delay |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 1 NO + 1 NC |
| Product Name | TeSys Deca |
| Product or Component Type | time delay auxiliary contact block |
| Standards | CSA C22.2 No 60947-5-1 - EN/IEC 60947-5-1 |
| [ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
| Product Certifications | CB - CCC |
| Auxiliary contacts operation | time delay |
| Range | TeSys |
| Time delay range | 1...30 s |
| Timer type | on delay |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account