Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, off delay 0.3-3s, front, spring terminals
SKU :
LADR03
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR511.00
SAR281.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys CONTACTS BLOCK
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, off delay 0.3-3s, front, spring terminals
SAR511.00
SAR281.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 1 NO + 1 NC |
| Product Name | TeSys Deca |
| Product or Component Type | time delay auxiliary contact block |
| Standards | CSA C22.2 No 60947-5-1 - EN/IEC 60947-5-1 |
| [ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
| Product Certifications | CCC - CSA |
| Auxiliary contacts operation | time delay |
| Range | TeSys |
| Time delay range | 0.3...3 s |
| Timer type | off delay |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 1 NO + 1 NC |
| Product Name | TeSys Deca |
| Product or Component Type | time delay auxiliary contact block |
| Standards | CSA C22.2 No 60947-5-1 - EN/IEC 60947-5-1 |
| [ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
| Product Certifications | CCC - CSA |
| Auxiliary contacts operation | time delay |
| Range | TeSys |
| Time delay range | 0.3...3 s |
| Timer type | off delay |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account