Auxiliary contact block,TeSys Deca, 2NO, front mounting,spring terminals
SKU :
LADN203
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR382.00
SAR210.10
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys CONTACTS BLOCK
Auxiliary contact block,TeSys Deca, 2NO, front mounting,spring terminals
SAR382.00
SAR210.10
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 2 NO |
| Product Name | TeSys Deca |
| Product or Component Type | auxiliary contact block |
| Standards | CSA C22.2 No 60947-5-1 - EN 50012 |
| [ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
| Product Certifications | CB - CCC |
| Auxiliary contacts operation | instantaneous |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 2 NO |
| Product Name | TeSys Deca |
| Product or Component Type | auxiliary contact block |
| Standards | CSA C22.2 No 60947-5-1 - EN 50012 |
| [ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
| Product Certifications | CB - CCC |
| Auxiliary contacts operation | instantaneous |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account