157 results

Sort By arrow-down
ATV610, 4 kW/5HP, 380...460 V, IP20
SAR2,052.60
SAR3,732.00
ATV610, 3 kW, 380...460 V, IP20
SAR1,910.70
SAR3,474.00
ATV610, 2.2 kW/3HP, 380...460 V, IP20
SAR1,839.75
SAR3,345.00
ATV610, 0.75 kW/1HP, 380...460 V, IP20
SAR1,727.00
SAR3,140.00
ATV610, 0.75 kW/1HP, 380...460 V, IP20
SAR1,636.80
SAR2,976.00
ATV610, 90 kW/125 HP, 380...460 V, IP20
SAR19,795.05
SAR35,991.00
ATV610, 75 kW/100 HP, 380...460 V, IP20
SAR12,443.20
SAR22,624.00
ATV610, 55 kW/75 HP, 380...460 V, IP20
SAR11,028.60
SAR20,052.00
ATV610, 45 kW/60 HP, 380...460 V, IP20
SAR8,858.30
SAR16,106.00
ATV610, 37 kW/50 HP, 380...460 V, IP20
SAR8,225.80
SAR14,956.00
ATV610, 30 kW/40 HP, 380...460 V, IP20
SAR6,644.00
SAR12,080.00
ATV610, 22 kW/30 HP, 380...460 V, IP20
SAR5,062.20
SAR9,204.00