1612 results

Sort By arrow-down
variable speed drive IP21 15KW 400v/480v
ATV630D15N4
SAR7,441.72
SAR13,530.40
variable speed drive IP21 11KW 400v/480v
ATV630D11N4
SAR6,294.53
SAR11,444.60
VARIABLE SPEED DRIVE IP00 110KW 400V/480
ATV630C11N4
SAR34,466.02
SAR62,665.50
ATV610, 7.5 kW/10HP, 380...460 V, IP20
ATV610U75N4
SAR2,490.40
SAR4,528.00
ATV610, 5.5 kW/7.5HP, 380...460 V, IP20
ATV610U55N4
SAR2,280.30
SAR4,146.00
ATV610, 4 kW/5HP, 380...460 V, IP20
ATV610U40N4
SAR2,052.60
SAR3,732.00
ATV610, 3 kW, 380...460 V, IP20
ATV610U30N4
SAR1,910.70
SAR3,474.00
ATV610, 2.2 kW/3HP, 380...460 V, IP20
ATV610U22N4
SAR1,839.75
SAR3,345.00
ATV610, 0.75 kW/1HP, 380...460 V, IP20
ATV610U15N4
SAR1,727.00
SAR3,140.00
ATV610, 0.75 kW/1HP, 380...460 V, IP20
ATV610U07N4
SAR1,636.80
SAR2,976.00
ATV610, 90 kW/125 HP, 380...460 V, IP20
ATV610D90N4
SAR19,795.05
SAR35,991.00
ATV610, 75 kW/100 HP, 380...460 V, IP20
ATV610D75N4
SAR12,443.20
SAR22,624.00