
calcActive())">
INDUCTIVE SENSOR XS6 CYLINDRICAL M30 SN
XS630B1MAL2
SAR296.80
SAR163.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XS630B1MAL2
INDUCTIVE SENSOR XS6 CYLINDRICAL M30 SN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
INDUCTIVE SENSOR XS6 CYLINDRICAL M30 SN
SAR296.80
SAR163.24
Description
Inductive proximity sensors XS, inductive sensor XS6 M30, L62mm, brass, Sn15mm, 24...240VAC/DC, cable 2 m
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 1kg |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Body Type | fixed |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Electrical Connection | cable |
Material | metal |
Net Weight | 0.205 kg |
IP Degree of Protection | IP69K conforming to DIN 40050, IP68 double insulation conforming to IEC 60529 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account