INDUCTIVE SENSOR RECT 40X40X117 24 240V
SKU :
XS8C4A1MPP20
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR646.35
SAR355.49
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
INDUCTIVE SENSOR RECT 40X40X117 24 240V
SAR646.35
SAR355.49
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 1kg |
| [us] Rated Supply Voltage | 24...240 V AC 50/60 Hz, 24...240 V DC |
| Ambient Air Temperature for Storage | -40-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Body Type | fixed |
| Shock Resistance | 50 gn for 11 ms conforming to EN 60068-2-27 |
| Electrical Connection | screw-clamp terminals, 4 x 1.5 mm² |
| Material | plastic |
| Net Weight | 0.244 kg |
| Height | 40 mm |
| IP Degree of Protection | IP69K conforming to DIN 40050, IP65 conforming to IEC 60529, IP67 conforming to IEC 60529 |
| Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
| Width | 117 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 1kg |
| [us] Rated Supply Voltage | 24...240 V AC 50/60 Hz, 24...240 V DC |
| Ambient Air Temperature for Storage | -40-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Body Type | fixed |
| Shock Resistance | 50 gn for 11 ms conforming to EN 60068-2-27 |
| Electrical Connection | screw-clamp terminals, 4 x 1.5 mm² |
| Material | plastic |
| Net Weight | 0.244 kg |
| Height | 40 mm |
| IP Degree of Protection | IP69K conforming to DIN 40050, IP65 conforming to IEC 60529, IP67 conforming to IEC 60529 |
| Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
| Width | 117 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account