IC60H RCBO 1PPNS 40A C 30MA A 230V
SKU :
A9D11840
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR345.00
SAR189.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
IC60H RCBO 1PPNS 40A C 30MA A 230V
SAR345.00
SAR189.75
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 40 A at 50 °C |
| [ui] Rated Insulation Voltage | 400 V AC 50/60 Hz |
| [uimp] Rated Impulse withstand Voltage | 4 kV |
| Ambient Air Temperature for Operation | -15-60 °C |
| [ue] Rated Operational Voltage | 230/240 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | H |
| Circuit Breaker Application | distribution |
| Comb Busbar and Distribution Block Compatibility | NO |
| [icw] Rated Short-Time withstand Current | Icw: 250 A during 8/20 µs impulse withstand |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 10000 A Icn at 230/240 V AC 50/60 Hz |
| Depth | 77.5 mm |
| Device Location in System | outgoer |
| Device Short Name | iC60H RCBO |
| Earthing System | TN |
| IP Degree of Protection | IP20 |
| Net Weight | 205 g |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50 Hz |
| Poles Description | 1P + N |
| Network Type | AC |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| 9 mm Pitches | 2 |
| Number of Protected Poles | 1 |
| Product Name | Acti9 iC60 RCBO |
| Provision for Padlocking | padlockable with padlock Ø 4 mm |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | BS EN 61009-1#|#IEC 61009-2-2#|#AS/NZS 61009.1#|#IEC 61009-1 |
| Tightening Torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection |
| Colour | white |
| Tropicalisation | 2 |
| Surge Current | 250 A |
| [lcs] Rated Service Breaking Capacity | 7500 A at 230/240 V AC 50/60 Hz |
| Connections - Terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 40 A at 50 °C |
| [ui] Rated Insulation Voltage | 400 V AC 50/60 Hz |
| [uimp] Rated Impulse withstand Voltage | 4 kV |
| Ambient Air Temperature for Operation | -15-60 °C |
| [ue] Rated Operational Voltage | 230/240 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | H |
| Circuit Breaker Application | distribution |
| Comb Busbar and Distribution Block Compatibility | NO |
| [icw] Rated Short-Time withstand Current | Icw: 250 A during 8/20 µs impulse withstand |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 10000 A Icn at 230/240 V AC 50/60 Hz |
| Depth | 77.5 mm |
| Device Location in System | outgoer |
| Device Short Name | iC60H RCBO |
| Earthing System | TN |
| IP Degree of Protection | IP20 |
| Net Weight | 205 g |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50 Hz |
| Poles Description | 1P + N |
| Network Type | AC |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| 9 mm Pitches | 2 |
| Number of Protected Poles | 1 |
| Product Name | Acti9 iC60 RCBO |
| Provision for Padlocking | padlockable with padlock Ø 4 mm |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | BS EN 61009-1#|#IEC 61009-2-2#|#AS/NZS 61009.1#|#IEC 61009-1 |
| Tightening Torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection |
| Colour | white |
| Tropicalisation | 2 |
| Surge Current | 250 A |
| [lcs] Rated Service Breaking Capacity | 7500 A at 230/240 V AC 50/60 Hz |
| Connections - Terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account