Safety switch, heavy duty, non fusible, 60A, 4 pole, 60hp, 600VAC/DC, NEMA1
SKU :
HU462
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR3,338.46
SAR1,836.15
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SWITCH NOT FUSIBLE HD 600V 60A 4P NEMA1
Safety switch, heavy duty, non fusible, 60A, 4 pole, 60hp, 600VAC/DC, NEMA1
SAR3,338.46
SAR1,836.15
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 60 A |
| Disconnector device type | non-fusible disconnect |
| NEMA degree of protection | NEMA 1 steel |
| Series name | heavy duty |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 60 A |
| Disconnector device type | non-fusible disconnect |
| NEMA degree of protection | NEMA 1 steel |
| Series name | heavy duty |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account