Modular box PC, Harmony iPC, HMIBM Performance DC Base unit 16 GB 2 slots
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modular box PC, Harmony iPC, HMIBM Performance DC Base unit 16 GB 2 slots
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Range of Product | Harmony iPC |
Chipset type | Intel QM87 |
Processor name | Intel Core i7 4650U 1.7 GHz turbo boost at 3.3 GHz |
Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
Video controller type | Intel HD Graphics 5000 |