Circuit breaker, TeSys GB2, 1P, 0.5A, Icu 50kA at 240V, Thermal magnetic, DIN rail mounted
SKU :
GB2CB05
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR144.00
SAR79.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CONTROL CIRCUIT BREAKER
Circuit breaker, TeSys GB2, 1P, 0.5A, Icu 50kA at 240V, Thermal magnetic, DIN rail mounted
SAR144.00
SAR79.20
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys GB2 |
| Product or Component Type | circuit breaker |
| Device Application | control |
| Magnetic Tripping Current | 6.6-6.6 A |
| Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
| [ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 110 V AC 50/60 Hz conforming to IEC 60947-2 - 25 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A conforming to IEC 60947-2 - DC-12 conforming to IEC 60947-5-1 |
| Breaking capacity | 1 kA Icu at 48 V DC conforming to IEC 60947-2 - 1.5 kA Icu at 24 V DC conforming to IEC 60947-2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product Name | TeSys GB2 |
| Product or Component Type | circuit breaker |
| Device Application | control |
| Magnetic Tripping Current | 6.6-6.6 A |
| Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
| [ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 110 V AC 50/60 Hz conforming to IEC 60947-2 - 25 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A conforming to IEC 60947-2 - DC-12 conforming to IEC 60947-5-1 |
| Breaking capacity | 1 kA Icu at 48 V DC conforming to IEC 60947-2 - 1.5 kA Icu at 24 V DC conforming to IEC 60947-2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account