Fuse connection unit, Unica X, 13A, 250V, 1 gang, with flex outlet, LED, stainless steel
SKU :
NUX31FSGN_SS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR179.97
SAR125.98
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, with flex outlet, LED, stainless steel
SAR179.97
SAR125.98
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Depth | 21.5 mm |
| Width | 86 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Depth | 21.5 mm |
| Width | 86 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account