circuit breaker, Easypact EZC400N, TMD, 350A, 4 poles 3d
SKU :
EZC400N4350N
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,167.00
SAR1,191.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EZC400N TM350D 4P3D CIRCUIT BREAKER
circuit breaker, Easypact EZC400N, TMD, 350A, 4 poles 3d
SAR2,167.00
SAR1,191.85
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | N |
| [in] Rated Current | 400 A at 40 °C |
| Protected Poles Description | 3t |
| Network Type | AC - DC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Technology | thermal-magnetic |
| Breaking capacity | 36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 - 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Circuit breaker name | Easypact EZC400N |
| Trip unit name | TM-D |
| Trip unit rating | 350-350 A at 50 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | N |
| [in] Rated Current | 400 A at 40 °C |
| Protected Poles Description | 3t |
| Network Type | AC - DC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Technology | thermal-magnetic |
| Breaking capacity | 36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 - 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Circuit breaker name | Easypact EZC400N |
| Trip unit name | TM-D |
| Trip unit rating | 350-350 A at 50 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













