circuit breaker,EasyPact EZC100H ,TMD, 40A ,3 poles 3d
SKU :
EZC100H3040
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR336.00
SAR184.80
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
MG EZC100 H 30kA 3P/3T 40A
circuit breaker,EasyPact EZC100H ,TMD, 40A ,3 poles 3d
SAR336.00
SAR184.80
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H |
| [in] Rated Current | 40 A at 40 °C |
| Protected Poles Description | 3t |
| Network Type | AC - DC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Technology | thermal-magnetic |
| Breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2 - 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2 |
| Circuit breaker name | Easypact EZC100H |
| Trip unit name | TM-D |
| Trip unit rating | 40-40 A at 50 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H |
| [in] Rated Current | 40 A at 40 °C |
| Protected Poles Description | 3t |
| Network Type | AC - DC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Technology | thermal-magnetic |
| Breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2 - 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2 |
| Circuit breaker name | Easypact EZC100H |
| Trip unit name | TM-D |
| Trip unit rating | 40-40 A at 50 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













