
calcActive())">
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 40A, AC Type, 30mA
EZ9R39240
SAR140.00
SAR77.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9R39240
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 40A, AC Type, 30mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 40A, AC Type, 30mA
SAR140.00
SAR77.00
Description
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 40A, AC Type, 30mA
Product Details
Depth | 79 mm |
---|---|
Product weight | 184 g |
Range | Easy9 XM devices |
Length | 9 cm |
Height | 85 mm |
Width | 36 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account