Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 16A, AC Type, 30mA
SKU :
EZ9R39216
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR140.00
SAR77.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 Pro RCCB 2P 16A 30mA AC-Type 240V
Residual current circuit breaker(RCCB), Easy9 Pro, 2P, 16A, AC Type, 30mA
SAR140.00
SAR77.00
- Description
- Specifications
- Reviews
Description
Overview
| Depth | 79 mm |
|---|---|
| Product weight | 215 g |
| Range | Easy9 XM devices |
| Length | 9 cm |
| Height | 85 mm |
| Width | 36 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Depth | 79 mm |
|---|---|
| Product weight | 215 g |
| Range | Easy9 XM devices |
| Length | 9 cm |
| Height | 85 mm |
| Width | 36 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account