Miniature Circuit Breaker(MCB), Easy9 Pro, 2P, 16A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
SKU :
EZ9F59216
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR70.00
SAR38.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 Pro H 2P C 16A MCB
Miniature Circuit Breaker(MCB), Easy9 Pro, 2P, 16A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
SAR70.00
SAR38.50
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Depth | 77 mm |
| Product weight | 216 g |
| Range | Easy9 XM devices |
| Length | 8.5 cm |
| Height | 85 mm |
| Width | 36 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Depth | 77 mm |
| Product weight | 216 g |
| Range | Easy9 XM devices |
| Length | 8.5 cm |
| Height | 85 mm |
| Width | 36 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account