Miniature Circuit Breaker(MCB), Easy9 Pro, 1P, 20A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
SKU :
EZ9F59120

calcActive())">
Loading...
No sellers found for this product.
SAR26.00
SAR14.30
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 Pro H 1P C 20A MCB
Miniature Circuit Breaker(MCB), Easy9 Pro, 1P, 20A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
SAR26.00
SAR14.30
- Description
- Specifications
- Reviews
Description
Overview
Depth | 77 mm |
---|---|
Product weight | 106 g |
Range | Easy9 XM devices |
Length | 8.5 cm |
Height | 85 mm |
Width | 18 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Depth | 77 mm |
---|---|
Product weight | 106 g |
Range | Easy9 XM devices |
Length | 8.5 cm |
Height | 85 mm |
Width | 18 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account