Fault contact, Easy9 Pro, SD, 240VAC to 415VAC, 24VDC to 130VDC, bottom connection
SKU :
EZ9A29927
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR70.00
SAR38.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 Pro, Fault contact, SD, 1OC, AC/DC
Fault contact, Easy9 Pro, SD, 240VAC to 415VAC, 24VDC to 130VDC, bottom connection
SAR70.00
SAR38.50
- Description
- Specifications
- Reviews
Description
Overview
| Depth | 74 mm |
|---|---|
| Product weight | 37.3 g |
| Range | Easy9 XM devices |
| Length | 9.3 cm |
| Height | 85 mm |
| Width | 9 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Depth | 74 mm |
|---|---|
| Product weight | 37.3 g |
| Range | Easy9 XM devices |
| Length | 9.3 cm |
| Height | 85 mm |
| Width | 9 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account