Shunt release MX, Easy9 Pro, 100 to 415 V AC, 110 to 130 V DC

EZ9A29476
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Shunt release MX, Easy9 Pro, 100 to 415 V AC, 110 to 130 V DC

Product Details

Depth 73 mm
Product weight 66.2 g
Range of Product Easy9 XM devices
Length 8.5 cm
Height 83 mm
Width 18 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Shunt release MX, Easy9 Pro, 100 to 415 V AC, 110 to 130 V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.