EasyLogic VAF P&E RS485 31stHar CL 0.5S
SKU :
METSEPM2130
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,304.95
SAR717.72
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EasyLogic VAF P&E RS485 31stHar CL 0.5S
SAR1,304.95
SAR717.72
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 1 A#|#5 A |
| Ambient Air Temperature for Operation | -10-60 °C |
| Ambient Air Temperature for Storage | -25-70 °C |
| Compatibility Code | PM2130 |
| Control Type | 3 x button |
| Depth | 76.09 mm total: , 61.64 mm embedded: |
| Device Short Name | PM2130 |
| Device Application | sub billing#|#power monitoring |
| IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
| Net Weight | 300 g |
| Mounting Mode | clip-on |
| Network Frequency | 50 Hz#|#60 Hz |
| Product or Component Type | power meter |
| Product Name | EasyLogic PM2100 |
| Range | EasyLogic |
| Relative Humidity | 5-95 % at 50-50 °C |
| Mounting Support | framework |
| Connections - Terminals | current transformer: screw connection (bottom) 6, voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 1 A#|#5 A |
| Ambient Air Temperature for Operation | -10-60 °C |
| Ambient Air Temperature for Storage | -25-70 °C |
| Compatibility Code | PM2130 |
| Control Type | 3 x button |
| Depth | 76.09 mm total: , 61.64 mm embedded: |
| Device Short Name | PM2130 |
| Device Application | sub billing#|#power monitoring |
| IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
| Net Weight | 300 g |
| Mounting Mode | clip-on |
| Network Frequency | 50 Hz#|#60 Hz |
| Product or Component Type | power meter |
| Product Name | EasyLogic PM2100 |
| Range | EasyLogic |
| Relative Humidity | 5-95 % at 50-50 °C |
| Mounting Support | framework |
| Connections - Terminals | current transformer: screw connection (bottom) 6, voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account