RES342EZ150

Easy9 ResBo DB 42 ways EasyPact 150A

45% Off
1/1
RES342EZ150

Easy9 ResBo DB 42 ways EasyPact 150A

In stock
SKU
RES342EZ150
Regular Price SAR2,226.79 Special Price SAR1,224.73
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Easy9 ResBo DB 42 ways EasyPact 150A

Regular Price SAR2,226.79 Special Price SAR1,224.73
45% Off

Description

Vertical TPN distribution board, Easy9 Resbo, 42 ways with 150A EZC MCCB

Product details

  • Activity
    HDCFD
  • [in] Rated Current
    150 A
  • Ambient Air Temperature for Operation
    50 °C
  • Depth
    124.7 mm external:
  • Colour
    grey white (RAL 9002)
  • IP Degree of Protection
    IP40 conforming to IEC 60529
  • Product or Component Type
    distribution board with incomer
  • Standards
    IEC 61439-3
  • [uimp] Rated Impulse withstand Voltage
    6 kV
  • [ue] Rated Operational Voltage
    400 V 50 Hz
  • [icw] Rated Short-Time withstand Current
    17 kA for 0.2 s
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Easy9 ResBo DB 42 ways EasyPact 150A
Your Rating

* Required Field