Easy9 Resbo DB 36 ways EasyPact 100A
SKU :
        RES336EZ100
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR1,679.00                        
                    
                
                        
                
                
                        SAR923.45                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            Easy9 Resbo DB 36 ways EasyPact 100A
                    
                        
                            SAR1,679.00                        
                    
                
                        
                
                
                        SAR923.45                    
                
                
                
            
        - Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD | 
|---|---|
| [in] Rated Current | 100 A | 
| Ambient Air Temperature for Operation | 50 °C | 
| Depth | 124.7 mm external: | 
| Colour | grey white (RAL 9002) | 
| IP Degree of Protection | IP40 conforming to IEC 60529 | 
| Product or Component Type | distribution board with incomer | 
| Range | Easy9 | 
| Standards | IEC 61439-3 | 
| [uimp] Rated Impulse withstand Voltage | 6 kV | 
| [ue] Rated Operational Voltage | 400 V 50 Hz | 
| [icw] Rated Short-Time withstand Current | 17 kA for 0.2 s | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | HDCFD | 
|---|---|
| [in] Rated Current | 100 A | 
| Ambient Air Temperature for Operation | 50 °C | 
| Depth | 124.7 mm external: | 
| Colour | grey white (RAL 9002) | 
| IP Degree of Protection | IP40 conforming to IEC 60529 | 
| Product or Component Type | distribution board with incomer | 
| Range | Easy9 | 
| Standards | IEC 61439-3 | 
| [uimp] Rated Impulse withstand Voltage | 6 kV | 
| [ue] Rated Operational Voltage | 400 V 50 Hz | 
| [icw] Rated Short-Time withstand Current | 17 kA for 0.2 s | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            