Easy9 Resbo DB 24 ways EasyPact 100A
SKU :
RES324EZ100
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,154.00
SAR634.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 Resbo DB 24 ways EasyPact 100A
SAR1,154.00
SAR634.70
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 100 A |
| Ambient Air Temperature for Operation | 50 °C |
| Depth | 124.7 mm external: |
| Colour | grey white (RAL 9002) |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| Product or Component Type | distribution board with incomer |
| Range | Easy9 |
| Standards | IEC 61439-3 |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| [ue] Rated Operational Voltage | 400 V 50 Hz |
| [icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 100 A |
| Ambient Air Temperature for Operation | 50 °C |
| Depth | 124.7 mm external: |
| Colour | grey white (RAL 9002) |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| Product or Component Type | distribution board with incomer |
| Range | Easy9 |
| Standards | IEC 61439-3 |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| [ue] Rated Operational Voltage | 400 V 50 Hz |
| [icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account